Product Hierarchy
Product Hierarchy

BHH193UR - Belden Horizontal Cable Management


Horizontal Manager with Molded Fingers and Hinging Cover

Application

Product Overview: Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.
Environmental Space: Indoor

Construction and Dimensions

Rack Units: 3U
Overall Height: 5.25 in
Overall Width: 19.0 in
Overall Depth: 7.22 in

Mechanical Characteristics

Mount Type: Rack Mount 19” Horizontal

Environmental and Overall Characteristics

Finish: Black powdercoat finish
Material: Steel and Plastic Molded Fingers
Color: Black
Weight: 4.4 LB

Related Part Numbers

Part Number: BHH193UR
Included Parts: Mounting Hardware
Packaging: Individually Boxed
Variants
Part #HeightWidthDepthWeight
BHH193UR5.25 in19.0 in7.22 in4.4 LB
Update and Revision: Revision Number: 0.50 Revision Date: 05-31-2024
BHH Horiz Cable Mgr Installation.pdf
BHH SERIES.pdf
No accessories are available for this product