(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Horizontal Manager with Molded Fingers and Hinging Cover
| Product Overview: | Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers. |
| Environmental Space: | Indoor |
| Rack Units: | 2U |
| Overall Height: | 3.5 in |
| Overall Width: | 19.0 |
| Overall Depth: | 7.22 in |
| Mount Type: | Rack Mount 19” Horizontal |
| Finish: | Black powdercoat finish |
| Material: | Steel and Plastic Molded Fingers |
| Color: | Black |
| Weight: | 3.5 LB |
| Part Number: | BHH192UR |
| Included Parts: | Mounting Hardware |
| Packaging: | Individually Boxed |
| Part # | Height | Width | Depth | Weight |
|---|---|---|---|---|
| BHH192UR | 3.5 in | 19.0 | 7.22 in | 3.5 LB |
| Update and Revision: | Revision Number: 0.50 Revision Date: 05-31-2024 |