Horizontal Manager with Molded Fingers and Hinging Cover
| Product Overview: | Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers. |
| Environmental Space: | Indoor |
| Rack Units: | 2U |
| Overall Height: | 3.5 in |
| Overall Width: | 19.0 in |
| Overall Depth: | 5.66 in |
| Mount Type: | Rack Mount 19” Horizontal |
| Finish: | Black powdercoat finish |
| Material: | Steel and Plastic Molded Fingers |
| Color: | Black |
| Weight: | 3.2 LB |
| Part Number: | BHH192UC |
| Included Parts: | Mounting hardware |
| Packaging: | Individually Boxed |
| Part # | Height | Width | Depth | Weight |
|---|---|---|---|---|
| BHH192UC | 3.5 in | 19.0 in | 5.66 in | 3.2 LB |
| Update and Revision: | Revision Number: 0.46 Revision Date: 05-31-2024 |