Product Hierarchy
Product Hierarchy

BHH191UFR - Belden Horizontal Cable Management




Horizontal Manager with Molded Fingers and Hinging Cover, front & rear

Application

Product Overview: Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Construction and Dimensions

Rack Units: 2U
Overall Height: 3.43 in
Overall Width: 19 in
Overall Depth: 12.256 in

Mechanical Characteristics

Mount Type: 19 in

Environmental and Overall Characteristics

Finish: Black Powdercoat Finish
Material: Steel and Plastic Molded Fingers
Color: Black
Weight: 6.0 lb

Related Part Numbers

Part Number: BHH192UFR
Update and Revision: Revision Number: 0.34 Revision Date: 05-31-2024
BHH Horiz Cable Mgr Installation.pdf
BHH SERIES.pdf
No accessories are available for this product