(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(4)| Product Overview: | Back covers provide closure on the rear side of vertical cable managers. Back covers are designed with pass thru openings for cable routing, slots for cable straps, and keyhole slots for attaching cable spools. Includes mounting hardware. |
| Finish: | Black Powdercoat |
| Material: | Aluminum .090 |
| Color: | Black |
| Part # | Width | Weight |
|---|---|---|
| BHBC12X | 12.0 in | 6.2 lb |
| BHBC03X | 3.6 in | 2.0 lb |
| BHBC06X | 6.0 in | 3.5 lb |
| BHBC10X | 10.0 in | 5.0 lb |
| Update and Revision: | Revision Number: 0.187 Revision Date: 11-09-2022 |