Product Hierarchy
Product Hierarchy

BEL601 - DataConnect CAT 6 UTP Cable


DataConnect CAT 6 UTP Cable, 4 Pairs, 24 AWG Solid Bare Copper Conductors, U/UTP, PVC Jacket, Indoor

Product Overview

Suitable Applications: Belden DataConnect system is designed to provide standards-compliant cabling solutions for typical Ethernet data applications, include Retail shops, shopping malls & outlets, restaurants, bars/pubs, residential buildings etc., which is suitable for permanent & channel link installation

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWGSolidBC - Bare Copper4
Insulation
Material
PE - Polyethylene
Overall Cable Diameter (Nominal): 5.7 mm (0.22 in)

Electrical Characteristics

Voltage
UL Voltage Rating
Max. 72 V DC

Mechanical Characteristics

Temperature
Operating
-20°C To +60°C
Bulk Cable Weight: 39 Kg/km

Standards and Compliance

Flammability / Reaction to Fire: CMX, IEC 60332-1-2
GB Compliance: GB/T 18380.1
CEC / C(UL) Compliance: C22.2 No.210
Data Category: Category 6
TIA/EIA Compliance: TIA/EIA 568.2-D
ISO/IEC Compliance: IEC 11801 Class E
Other Standard Compliance(s): AS/NZS1660.5.6

Product Notes

Notes: Cabling Filler: Central Spline GB/T Compliance : GB/T 18380.1 Electrical withstand voltage : 1.5kV ac for 2 seconds

History

Update and Revision: Revision Number: 0.31 Revision Date: 12-12-2023

Part Numbers

Variants
Item #ColorPutup TypeLength
BEL601 006U305MBlueBox305 m
No accessories are available for this product