(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
10 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE
Life Cycle Status: Discontinued
| Suitable Applications: | Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | 18x38 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.13 mm (0.0445 in) | White & Blue |
| Shield Type | Material |
|---|---|
| Tape | Polyester |
| Spiral Serve / Screen | Tinned Copper (TC) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.20 mm (0.0079 in) | 2.90 mm (0.114 in) | Gray |
| Inner Jacket Table Notes: | Elements are numbered |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.10 mm (0.0433 in) | 13.30 mm (0.5236 in) |
| Max. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 130 Ohm/km | 40 Ohm/km (12 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 220 pF/m (67 pF/ft) | 110 Ohm | 60% |
| 110 Ohm |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 2 MHz | 3.1 |
| 4 MHz | 6.2 |
| 5 MHz | 7.3 |
| 6 MHz | 8.2 |
| 12 MHz | 13.1 |
| 24 MHz | 21.1 |
| Installation Min. |
|---|
| 133 mm (5.24 in) |
| Max. Pull Tension: | 500 N (110 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Update and Revision: | Revision Number: 0.278 Revision Date: 08-19-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE46936.01250 | Gray | Reel | 250 m |
| BE46936.01500 | Gray | Reel | 500 m |
| BE46936.02250 | Violet | Reel | 250 m |
| BE46936.02500 | Violet | Reel | 500 m |