8 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE
Life Cycle Status: Discontinued
| Suitable Applications: | Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation; Designed to meet the requirements of the AES/EBU specification |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | 18x38 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.13 mm (0.0445 in) | White & Blue |
| Shield Type | Material |
|---|---|
| Tape | Polyester |
| Spiral Serve / Screen | Tinned Copper (TC) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.20 mm (0.0079 in) | 2.90 mm (0.114 in) | Gray |
| Inner Jacket Table Notes: | Elements are numbered |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.10 mm (0.0433 in) | 12.50 mm (0.4921 in) |
| Max. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 130 Ohm/km (40 Ohm/1000ft) | 40 Ohm/km (12 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 220 pF/m (67 pF/ft) | 110 Ohm | 60% |
| 110 Ohm |
| Frequency | Nom. Insertion Loss (Attenuation) |
|---|---|
| 2 MHz | 3.1 dB/100m (0.94 dB/100ft) |
| 4 MHz | 6.2 dB/100m (1.9 dB/100ft) |
| 5 MHz | 7.3 dB/100m (2.2 dB/100ft) |
| 6 MHz | 8.2 dB/100m (2.5 dB/100ft) |
| 12 MHz | 13.1 dB/100m (3.99 dB/100ft) |
| 24 MHz | 21.1 dB/100m (6.43 dB/100ft) |
| Installation Min. |
|---|
| 125 mm (4.92 in) |
| Max. Pull Tension: | 400 N (90 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Update and Revision: | Revision Number: 0.282 Revision Date: 08-19-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE46935.01250 | Gray | Reel | 250 m |
| BE46935.01500 | Gray | Reel | 500 m |