Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
4 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE
Life Cycle Status: Discontinued
| Suitable Applications: | Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation; Designed to meet the requirements of the AES/EBU specification |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | 18x38 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.13 mm (0.0445 in) | White & Blue |
| Shield Type | Material |
|---|---|
| Tape | Polyester |
| Spiral Serve / Screen | Tinned Copper (TC) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.20 mm (0.0079 in) | 2.90 mm (0.114 in) | Gray |
| Inner Jacket Table Notes: | Elements are numbered |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.90 mm (0.035 in) | 9.50 mm (0.374 in) |
| Max. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 130 Ohm/km | 40 Ohm/km (12 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 220 pF/m (67 pF/ft) | 110 Ohm | 60% |
| 110 Ohm |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 2 MHz | 3.1 |
| 4 MHz | 6.2 |
| 5 MHz | 7.3 |
| 6 MHz | 8.2 |
| 12 MHz | 13.1 |
| 24 MHz | 21.1 |
| Installation Min. |
|---|
| 95 mm (3.7 in) |
| Max. Pull Tension: | 200 N (45 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Update and Revision: | Revision Number: 0.278 Revision Date: 08-19-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE46925.02250 | Gray | Reel | 250 m |
| BE46925.02500 | Gray | Reel | 500 m |