Product Hierarchy
Product Hierarchy

BE46923 - 2 PAIR AES/EBU, 26AWG, ISTP, LSZH, STAGE


2 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation; Designed to meet the requirements of the AES/EBU specification

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterial
2618x38TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.13 mm (0.0445 in)White & Blue
Inner Shield
Shield TypeMaterial
TapePolyester
Spiral Serve / ScreenTinned Copper (TC)
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
MaterialNom. ThicknessNom. DiameterColor
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.20 mm (0.0079 in)2.90 mm (0.114 in)Gray
Inner Jacket Table Notes: Elements are numbered
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.80 mm (0.031 in)8.40 mm (0.331 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceNom. Velocity of Prop.
130 Ohm/km40 Ohm/km (12 Ohm/1000ft)56 pF/m (17 pF/ft)220 pF/m (67 pF/ft)110 Ohm60%
110 Ohm
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation) [dB/100m]
2 MHz3.1
4 MHz6.2
5 MHz7.3
6 MHz8.2
12 MHz13.1
24 MHz21.1

Mechanical Characteristics

Bend Radius
Installation Min.
84 mm (3.3 in)
Max. Pull Tension: 400 N (90 lbf)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-3-24
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.281 Revision Date: 03-13-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
BE46923.01250GrayReel250 m
BE46923.01500GrayReel500 m
Date: 2005-01-01
No accessories are available for this product