Marine Type SPE 40mGb 22AWG STR SF/UTP SHF2, Indoor
| Suitable Applications: | 1 single pair Ethernet up to 600 MHz, IEC 60092-376 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 7x0.25 mm | TC - Tinned Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| XLP, XLPO, XLPE | 2.15 mm (0.0846 in) | Nature & Nature with blue stripe |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (SHF-2, Flame Retardant, Thermoset) | 6.20 mm (0.244 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 59.4 Ohm/km (18.1 Ohm/1000ft) | 1,600 pF/km | 100 Ohm |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|
| 1 | 3.1 | 20 | 40 | 40 |
| 4 | 5.6 | 23 | 40 | 28 |
| 10 | 8.7 | 25 | 35 | 20 |
| 20 | 12.3 | 25 | 30.5 | 14 |
| 62.5 | 21.9 | 20.7 | 23.1 | 5 |
| 100 | 27.8 | 19 | 20 | 5 |
| 250 | 44.6 | 15.6 | 14 | 5 |
| 500 | 64.1 | 15.6 | 9.5 | 5 |
| 600 | 70.7 | 15.6 | 8.3 | 5 |
| Transfer Impedance Class: | Grade 2 |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C to + 105°C |
| Flammability / Reaction to Fire: | FT2, IEC 60332-1-2, IEC 60332-3-22 |
| Data Category: | SPE 1000 Mbps |
| ISO/IEC Compliance: | IEC 61156-12 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = |
| Update and Revision: | Revision Number: 0.51 Revision Date: 11-29-2024 |