(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
Marine Type SPE 40mGb 22AWG STR SF/UTP SHF1, UV resistant, Outdoor
| Suitable Applications: | 1 single pair Ethernet up to 600 MHz |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 7x0.25 mm | TC - Tinned Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| XLP, XLPO, XLPE | 2.10 mm (0.0827 in) | Nature, Nature & Blue |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (SHF1) | 6.20 mm (0.244 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 59.4 Ohm/km (18.1 Ohm/1000ft) | 160 pF/100m | 100 Ohm |
| Frequency | Max. Delay |
|---|---|
| 4 MHz | 552 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|
| 1 | 3.0 | 20 | 40 | 40 |
| 10 | 8.7 | 25 | 35 | 20 |
| 20 | 12.3 | 25 | 30.5 | 13.9 |
| 600 | 70.6 | 15.6 | 8.3 | 5 |
| Transfer Impedance Class: | Grade 1 |
| Operating |
|---|
| -20°C to + 80°C |
| Flammability / Reaction to Fire: | FT 2, IEC 60332-1-2, IEC 60332-3-22 |
| AWM Compliance: | AWM 21307 |
| Data Category: | SPE 1000 Mbps |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5 %, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = |
| Other Standard Compliance(s): | IEC 61156-12 NP, UL 758, IEC 60092-376 |
| Update and Revision: | Revision Number: 0.95 Revision Date: 02-26-2026 |