Product Hierarchy
Product Hierarchy

BE46383 - Speaker Cable PVC 4x4.0mm², CPR Eca.


Speaker Cable, 4 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

Product Overview

Suitable Applications: Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound

Construction Details

Conductor
SizeStrandingMaterial
4 mm²StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride3.50 mm (0.138 in)Black, Red, White, Green
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride11.00 mm (0.4331 in)
Outer Jacket1 Table Notes: Flexible Matte Finish Sheath
Overall Cable Diameter (Nominal): 11.00 mm (0.4331 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
4.5 Ohm/km

Mechanical Characteristics

Temperature
OperatingStorage
-15°C To +60°C-15°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.168 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE46383.00305BlackReel305 m8719605027603
Date: 2004-01-01
No accessories are available for this product