Product Hierarchy
Product Hierarchy

BE46382 - Speaker Cable PVC 2x1.5mm², CPR Eca.


Speaker Cable, 2 Conductor 1.5mm² (30 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

Product Overview

Suitable Applications: Speaker cable

Construction Details

Conductor
StrandingMaterial
StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride2.50 mm (0.0984 in)Black, Red
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride7.00 mm
Outer Jacket1 Table Notes: Flexible Matte Finish Sheath

Electrical Characteristics

Electricals
Max. Conductor DCR
13 Ohm/km
Voltage
Voltage Rating [V]
300 V

Mechanical Characteristics

Temperature
Storage
-15°C To +60°C
Max. Pull Tension: 200 N (45 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.160 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE46382.01100BlackReel100 m8719605027559
BE46382.01500BlackReel500 m8719605027580
BE46382.011000BlackReel1,000 m8719605027566
BE46382.00500GrayReel500 m8719605027542
Date: 2004-01-01
No accessories are available for this product