Speaker Cable, 4 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.
| Suitable Applications: | Speaker cable |
| Stranding | Material |
|---|---|
| Stranded | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 2.90 mm (0.114 in) | Black, Red, White, Green |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 10.00 mm |
| Outer Jacket1 Table Notes: | Flexible Matte Finish Sheath |
| Max. Conductor DCR |
|---|
| 8 Ohm/km |
| Storage |
|---|
| -15°C To +60°C |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.167 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE46379.00100 | Black | Reel | 100 m | 8719605027405 |
| BE46379.00500 | Black | Reel | 500 m | 8719605027429 |