Product Hierarchy
Product Hierarchy

BE46349 - MICROPHONE CABLE 24 AWG PVC


MICROPHONE CABLE 24AWG/0.22mm² 0.22mm² PVC

Product Overview

Suitable Applications: Microphone Cable

Construction Details

Conductor
SizeStrandingMaterial
24StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.45 mm (0.0571 in)Red, Blue
Outer Shield
Shield TypeMaterial
Spiral Serve / ScreenBare Copper (BC)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride6.10 mm
Outer Jacket1 Table Notes: Flexible Matte Finish Sheath

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
78 Ohm/km60 pF/m (18 pF/ft)110 pF/m (34 pF/ft)

Mechanical Characteristics

Temperature
Storage
-15°C To +60°C
Bend Radius
Installation Min.
61 mm

Standards and Compliance

Environmental Suitability: Indoor
CEC / C(UL) Compliance: .

History

Update and Revision: Revision Number: 0.167 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE46349.10100BlackReel100 m8719605027344
BE46349.00500BlackReel500 m8719605027337
BE46349.001000BlackReel1,000 m8719605027313
BE46349.13100BlueReel100 m8719605027375
BE46349.11100GreenReel100 m8719605027351
BE46349.12100RedReel100 m8719605027368
Date: 2005-01-01
No accessories are available for this product