(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
ANALOG AUDIO 28 PAIR, 26AWG/0.14mm², ISTP, PVC, STAGE
| Suitable Applications: | The Belden 46-analog-series is a flexible audio snake cable with an overall braid shield; This makes the cable suitable for mobile applications; Jacketed pairs are individually numbered for easy identification |
| Size | Stranding | Material |
|---|---|---|
| 26 | 18x38 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.05 mm (0.0413 in) | Red & White |
| Shield Type | Material |
|---|---|
| Tape | Polyester |
| Spiral Serve / Screen | Tinned Copper (TC) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter | Color |
|---|---|---|
| PVC - Polyvinyl Chloride | 3.05 mm (0.120 in) | Gray (like RAL 7001) |
| Inner Jacket Table Notes: | Elements numbered 1 - 28 |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 23.40 mm (0.9213 in) |
| Outer Jacket1 Table Notes: | Flexible Matte Finish Sheath |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 260 Ohm/km | 70 pF/m (21 pF/ft) | 90 Ohm | 66% |
| Installation | Storage |
|---|---|
| -5°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 234 mm (9.21 in) |
| Environmental Suitability: | Indoor |
| Update and Revision: | Revision Number: 0.415 Revision Date: 03-13-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE46332.01250 | Black | Reel | 250 m |