(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
ANALOG AUDIO 8 PAIR, 26AWG/0.14mm², ISTP, PVC, STAGE
Life Cycle Status: Discontinued
| Suitable Applications: | The Belden 46-analog-series is a flexible audio snake cable with an overall braid shield; This makes the cable suitable for mobile applications; Jacketed pairs are individually numbered for easy identification |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Size | Stranding | Material |
|---|---|---|
| 26 | 18x38 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.05 mm (0.0413 in) | Red & White |
| Shield Type | Material |
|---|---|
| Tape | Polyester |
| Spiral Serve / Screen | Tinned Copper (TC) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter | Color |
|---|---|---|
| PVC - Polyvinyl Chloride | 3.05 mm (0.120 in) | Gray (like RAL 7001) |
| Inner Jacket Table Notes: | Elements numbered 1 - 8 |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 15.00 mm (0.5906 in) |
| Outer Jacket1 Table Notes: | Flexible Matte Finish Sheath |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 260 Ohm/km (79 Ohm/1000ft) | 70 pF/m (21 pF/ft) | 90 Ohm | 66% |
| Installation | Storage |
|---|---|
| -5°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 150 mm (5.9 in) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.275 Revision Date: 10-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE46313.00500 | Black | Reel | 500 m | 8719605027245 |