Product Hierarchy
Product Hierarchy

BE46312 - AUDIO ANALOG 4 PAIR, 26AWG, ISTP, PVC, STAGE


ANALOG AUDIO 4 PAIR, 26AWG/0.14mm², ISTP, PVC, STAGE

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: The Belden 46-analog-series is a flexible audio snake cable with an overall braid shield; This makes the cable suitable for mobile applications; Jacketed pairs are individually numbered for easy identification

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterial
2618x38TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.05 mm (0.0413 in)Red & White
Inner Shield
Shield TypeMaterial
TapePolyester
Spiral Serve / ScreenTinned Copper (TC)
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
MaterialNom. DiameterColor
PVC - Polyvinyl Chloride3.05 mm (0.120 in)Gray (like RAL 7001)
Inner Jacket Table Notes: Elements numbered 1 - 4
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride12.50 mm (0.4921 in)
Outer Jacket1 Table Notes: Flexible Matte Finish Sheath

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
260 Ohm/km70 pF/m (21 pF/ft)90 Ohm66%

Mechanical Characteristics

Temperature
InstallationStorage
-5°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
125 mm (4.92 in)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.277 Revision Date: 10-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE46312.00250BlackReel250 m8719605027214
Date: 2005-01-01
AN 112E
Description: Cable Solutions for Outside Broadcast Events From Access Control to Giant Displays
No accessories are available for this product