(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)1 PAIR AES/EBU, 26AWG, ISTP, FLEX, FRNC/LSZH, STAGE
Suitable Applications: | Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
AWG | Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|---|
26 | Stranded | TC - Tinned Copper | 0.14 mm² | 7x0.16 mm |
Conductor Count: | 2 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene (Foam) | 1.1 mm | 0.03 mm |
Number | Color |
---|---|
Pair 1 | White & Blue |
Type | Material | Nominal Diameter | Min. Coverage [%] |
---|---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 2.4 mm | 90% |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.8 mm | 0.1 mm |
Description |
---|
2 wires twisted |
Max. Conductor DCR |
---|
130 Ohm/km |
Nom. Capacitance Conductor to Conductor |
---|
50 pF/m |
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | +/- 15 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 2.3 dB/100m |
6 MHz | 9.5 dB/100m |
10 MHz | 16 dB/100m |
Other Temp Range: | -25 to +70 °C |
Min Bend Radius During Installation: | 28 mm |
Min Bend Radius During Operation: | 42 mm |
Environmental Space: | Indoor |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
BE46273.00250 | Gray | Reel | 250 m | 8719605027108 |
BE46273.00305 | Gray | Reel | 305 m | 8719605027115 |
BE46273.00500 | Gray | Reel | 500 m | 8719605027122 |
BE46273.001000 | Gray | Reel | 1,000 m | 8719605027092 |
Update and Revision: | Revision Number: 0.130 Revision Date: 04-08-2020 |