(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
10 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE
| Suitable Applications: | Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
| Size | Stranding | Material |
|---|---|---|
| 26 | 7x34 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.1 mm (0.043 in) | White & Blue |
| Shield Type | Material |
|---|---|
| Spiral Serve / Screen | Tinned Copper (TC) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| Nylon | 2.8 mm (0.11 in) |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.9 mm |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 130 Ohm/km | 50 pF/m (15 pF/ft) | 110 Ohm | 60% |
| Frequency | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|
| 1 MHz | 2.3 |
| 6 MHz | 9.5 |
| 10 MHz | 16 |
| Installation Min. |
|---|
| 119 mm |
| Environmental Suitability: | Indoor |
| Update and Revision: | Revision Number: 0.163 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE46208.00250 | Purple | Reel | 250 m |
| BE46208.00500 | Purple | Reel | 500 m |