Product Hierarchy
Product Hierarchy

BE46203 - 2 PAIR AES/EBU, 26AWG, ISTP, FLEX, LSZH, STAGE


2 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterial
267x34TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.1 mm (0.043 in)White & Blue
Inner Shield
Shield TypeMaterial
Spiral Serve / ScreenTinned Copper (TC)
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
MaterialNom. Diameter
Nylon2.8 mm (0.11 in)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.15 mm (0.321 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
130 Ohm/km50 pF/m (15 pF/ft)110 Ohm60%
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation) [dB/100m]
1 MHz2.3
6 MHz9.5
10 MHz16

Mechanical Characteristics

Bend Radius
Installation Min.
81.5 mm (3.21 in)

Standards and Compliance

Environmental Suitability: Indoor

History

Update and Revision: Revision Number: 0.271 Revision Date: 03-18-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
BE46203.01500BlackReel500 m
BE46203.00250PurpleReel250 m
BE46203.00500PurpleReel500 m
Date: 2005-01-01
No accessories are available for this product