Product Hierarchy
Product Hierarchy

BE46202 - 1 PAIR AES/EBU, 26AWG, ISTP, FLEX, LSZH, STAGE


1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterial
26StrandedTC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.1 mm (0.043 in)White & Blue
Outer Shield
Shield TypeMaterial
Spiral Serve / ScreenTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)3.9 mm (0.15 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.
130 Ohm/km (40 Ohm/1000ft)50 pF/m (15 pF/ft)110 Ohm60%
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation)
1 MHz2.3 dB/100m (0.70 dB/100ft)
6 MHz9.5 dB/100m (2.9 dB/100ft)
10 MHz16 dB/100m (4.9 dB/100ft)

Mechanical Characteristics

Bend Radius
Installation Min.
39 mm (1.5 in)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2, CEI 20-35/1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.272 Revision Date: 03-18-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
BE46202.00250PurpleReel250 m
Date: 2005-01-01
No accessories are available for this product