(4)RailTuff Railway Approved Cat 5e, PROFINET, 0.5mm2, Polyolefin Insulation and Premium Cross-linked Jacket, Heavy Shielded, DIN 5510-2 level 1 to 4, EN 50155 Flame Resistance acc EN 45545-2, IEC 60332-1-2, EN 50305 & IEC 60332-3-25 cat D, EN 45545-2 (Class R15 and R16 HL3), Oil Resistance.
Suitable Applications: | PROFINET Cat5e, For use in railway applications such as rolling stock, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2. |
Size | Stranding | Stranding Class | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
0.5 mm² | 19x0.18 mm | Class 5 | TC - Tinned Copper | 2 | 4 |
Table Notes: | IEC 60228 class 5 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin | 2.20 mm (0.0866 in) | White & Blue & Yellow & Orange |
1 Quad |
Description |
---|
1 quad with center filler |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
Table Notes: | Bedding |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 8.0 mm (0.31 in) |
Table Notes: | e-Beamed to Cross-link |
Overall Cable Diameter (Nominal): | 8.0 mm (0.31 in) |
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
40.1 Ohm/km (12.2 Ohm/1000ft) | 100 Ohm |
Nom. Velocity of Prop. |
---|
66% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. FEXT [dB] |
---|---|---|---|
1 | 2.1 | 65.3 | 64 |
4 | 4.1 | 56.3 | 52 |
10 | 6.5 | 50 | 44 |
16 | 8.3 | 47 | 40 |
31.25 | 11.7 | 42.9 | 33.9 |
62.5 | 17 | 38.4 | 28 |
100 | 22 | 35.3 | 24 |
Table Notes: | EN 50288-2-2 and ISO/IEC 11801 ed. 2.0, Cat. 5e |
Frequency | Max. Transfer Impedance |
---|---|
10 Mhz | Max. 200 mOhm/m |
Voltage Rating |
---|
300 V |
Operating | Installation | Storage |
---|---|---|
-40°C to +90°C | -25°C To +50°C | -40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
40 mm (1.6 in) | 80 mm (3.1 in) |
Bulk Cable Weight: | 68 kg/km (46 lbs/1000ft) |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25 |
Data Category: | Category 5e |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance: | EN 45545-2 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
Update and Revision: | Revision Number: 0.34 Revision Date: 05-23-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
BE43992.00500 | Black | Reel | 500 m | 8719605026682 |