Product Hierarchy
Product Hierarchy

BE43910 - RailTuff SPE 30mGb 24AWG STR SF/UTP E-Beam XL-LSZH, AWM STYLE 22303, EN 45545-2 Hazard Level HL1-HL3


RailTuff SPE 30mGb 24AWG STR SF/UTP E-Beam XL-LSZH, AWM STYLE 22303, EN 45545-2 Hazard Level HL1-HL3

Product Overview

Suitable Applications: 1 single pair Ethernet up to 600 MHz accord. IEEE 802.3bp (1000BASE-T1)

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWG7x0.20 mmTC - Tinned Copper1
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene1.65 mm (0.0650 in)White, Blue
Outer Shield
Shield TypeMaterial
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
XLPE - Cross Linked Polyethylene4.80 mm (0.189 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
94.2 Ohm/km (28.7 Ohm/1000ft)160 pF/100m100 Ohm
Delay
FrequencyMax. Delay
4 MHz552 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
13.0204040
108.7253520
2012.32530.513.9
60070.615.68.35

Mechanical Characteristics

Temperature
Operating
-40°C to + 80°C

Standards and Compliance

Flammability / Reaction to Fire: FT 2, IEC 60332-1-2, IEC 60332-3-25, IEC 60332-3-22, EN 50305
Data Category: SPE 1000 Mbps
CENELEC Compliance: EN 45545-2
European Halogen Free Standards: IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 70%

History

Update and Revision: Revision Number: 0.103 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE43910-A500BlackReel500 m8719605197917
No accessories are available for this product