Product Hierarchy
Product Hierarchy

BE43907 - Speaker Cable PVC 8x2.5mm², CPR Eca.


Speaker Cable, 8 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

Product Overview

Suitable Applications: Speaker cable

Construction Details

Conductor
SizeStrandingMaterial
13StrandedBC - Bare Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Outer Conductor(s)PVC - Polyvinyl Chloride2.85 mm (0.112 in)Red, Blue, Black, White, Green, Yellow, Purple, Brown
Central ConductorPVC - Polyvinyl Chloride3.75 mm (0.148 in)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride12.4 mm
Outer Jacket1 Table Notes: Matte Finish

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Current
8 Ohm/km (2.4 Ohm/1000ft)9 A

Mechanical Characteristics

Temperature
Storage
-15°C To +60°C
Bend Radius
Installation Min.
65 mm
Max. Pull Tension: 20 N (4.5 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.174 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
BE43907.00250BlackReel250 m
Date: 2004-01-01
No accessories are available for this product