(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
LIGHTNING CONTROL 2 PAIR 22AWG/0.34mm² DMX512 PVC
| Suitable Applications: | DMX 512 lighting control applications |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.35 mm (0.0531 in) | White & Red, Green & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 80% |
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.80 mm |
| Outer Jacket1 Table Notes: | Flexible Matte Finish Sheath |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| 58 Ohm/km (18 Ohm/1000ft) | 70 pF/m (21 pF/ft) | 112 pF/m (34.1 pF/ft) | 0.68 µH/m (0.21 µH/ft) |
| Storage |
|---|
| -25°C To +70°C |
| Bulk Cable Weight: | 61 kg/km (41 lbs/1000ft) |
| Environmental Suitability: | Indoor |
| CPR Compliance: | CPR Euroclass: Fca |
| Update and Revision: | Revision Number: 0.183 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE43906.00250 | Black | Reel | 250 m | 8719605026606 |
| BE43906.00500 | Black | Reel | 500 m | 8719605026613 |
| BE43906.001000 | Black | Reel | 1,000 m | 8719605026590 |