DataTuff® 5E, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, F/UTP - Unshielded shielding, LSZH / FRNC jacket , ECE R118
| Suitable Applications: | Cat5e, For use in buses or other vehicles, cable meets the requirements of the standard ECE R118.03 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Pair | 26 AWG | 7x34 | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Pair | PE - Polyethylene | 0.95 mm (0.037 in) | Black/Blue & Blue, Black/Orange & Orange, Black/Green & Green, Black/Brown & Brown |
| Description |
|---|
| 4 pairs twisted together |
| Shield Type | Material | Drainwire Type |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 26 AWG (7x34) TC |
| Outer Shield Table Notes: | Aluminum facing inside in contact with drain wire |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.4 mm (0.21 in) |
| Overall Cable Diameter (Nominal): | 5.4 mm (0.21 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 145 Ohm/km (44.2 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 3.2 dB/100m | 65.3 | 62.3 | 62.1 | 59.1 | 64 | 61 | 20 | 40 | 35 |
| 4 | 6 dB/100m | 56.3 | 53.3 | 50.3 | 47.3 | 52 | 49 | 23 | 34 | 23 |
| 10 | 9.5 dB/100m | 50.3 | 47.3 | 40.8 | 37.8 | 44 | 41 | 25 | 30 | 15 |
| 16 | 12.1 dB/100m | 47.2 | 44.2 | 35.2 | 32.2 | 39.9 | 36.9 | 25 | 28 | 10.9 |
| 20 | 13.5 dB/100m | 45.8 | 42.8 | 32.2 | 29.2 | 38 | 35 | 25 | 27 | 9 |
| 31.25 | 17.1 dB/100m | 42.9 | 39.9 | 25.8 | 22.8 | 34.1 | 31.5 | 23.3 | 25.1 | 5.5 |
| 62.5 | 24.8 dB/100m | 38.4 | 35.4 | 13.6 | 10.6 | 28.1 | 25.1 | 20.7 | 22 | |
| 100 | 32 dB/100m | 35.3 | 32.3 | 3.3 | 0.3 | 24 | 21 | 19 | 20 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 Mhz | Max. 50 mOhm/m |
| 10 Mhz | Max. 100 mOhm/m |
| 30 Mhz | Max. 200 mOhm/m |
| 100 Mhz | Max. 1000 mOhm/m |
| Transfer Impedance Class: | Grade 2 |
| Screening Class: | Type II |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -30°C to +60°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 21 mm (0.83 in) | 42 mm |
| Max. Pull Tension: | 45 N (10 lbf) |
| Bulk Cable Weight: | 31 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, UN ECE R118.03 |
| CPR Compliance: | CPR Euroclass: Eca |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = a |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.165 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE43886.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605162052 |