(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
DataTuff® 5E, 1 Quad AWG 22 Tinned Copper - Stranded, Polyethylene insulation, SF/UTP - Overall Braid+ Foil shielding, LSZH / FRNC jacket , PROFINET ECE R118, AWM 21286
| Suitable Applications: | Cat5e, For use in buses or other vehicles, cable meets the requirements of the standard ECE R118.03 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | 7x0.25 mm | TC - Tinned Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.55 mm (0.0610 in) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.1 mm (0.16 in) |
| Inner Jacket Table Notes: | Bedding |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.5 mm (0.26 in) |
| Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
|---|---|---|---|---|
| 1 | 2.1 dB/100m | 65.3 | 64 | |
| 4 | 4.1 dB/100m | 56.3 | 52 | 23 |
| 10 | 6.5 dB/100m | 50.3 | 44 | 25 |
| 16 | 8.3 dB/100m | 47.2 | 40 | 25 |
| 31.25 | 11.7 dB/100m | 43 | 34 | 23.6 |
| 62.5 | 17 dB/100m | 38.4 | 28 | 21.5 |
| 100 | 22 dB/100m | 35.3 | 24 | 20.1 |
| High Frequency Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
| Frequency |
|---|
| 10 MHz |
| Operating | Installation |
|---|---|
| -25°C to +70°C | -5°C To +50°C |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, UN ECE R118.03 |
| CPR Compliance: | CPR Euroclass: Eca |
| Data Category: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.145 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE43885.00500 | Green | Reel | 500 m | 8719605190567 |