(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
UL AWM ST 10434 VW-1 8AWG / 168x30 T
| Suitable Applications: | Rated temperature UL max 80 C and CSA max 105 C; Rated voltage max 600 V ac, 750 V dc and 2500 Volts peak for electronic use only; Interal Wiring of Applicances; or Internal Wiring of Appliances where exposed to oil at a temperature not exceeding 60 C |
| Size | Stranding | Material |
|---|---|---|
| 8 | 168x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 6.8 mm (0.27 in) | Yellow/Green | |
| PVC - Polyvinyl Chloride | 0.6 mm (0.024 in) | 8 mm (0.31 in) |
| UL Temperature |
|---|
| 80°C |
| Environmental Suitability: | Indoor |
| AWM Compliance: | AWM 10434 |
| Military Compliance: | N/A |
| Update and Revision: | Revision Number: 0.150 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE43780.001000 | Beige | Reel | 1,000 m | 8719605026538 |