(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
(4)| Suitable Applications: | Single core non-sheathed cable with solid conductor for internal wiring for conductor temperatures up to 70C |
| Stranding | Material |
|---|---|
| Solid | BCA - Bare Copper Alloy |
| Conductor Table Notes: | Alloy is Copper-Nickel |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.41 mm (0.016 in) | 0.82 mm (0.032 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | N/A |
| Military Compliance: | N/A |
| Update and Revision: | Revision Number: 0.147 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE43007.0010K | Black | Reel | 10,000 m | 8719605026293 |
| BE43007.0210K | Brown | Reel | 10,000 m | 8719605026316 |
| BE43007.0310K | Green | Reel | 10,000 m | 8719605026323 |
| BE43007.0110K | White | Reel | 10,000 m | 8719605026309 |