UL AWM ST1017 VW1 8AWG/168X30B CSA TEW FT1
| Suitable Applications: | UL Appliance Wiring Material Subject 758 Style 1017, 80C, 600 Vac.; CSA Type TEW, FT1 |
| Size | Stranding | Material |
|---|---|---|
| 8 | Stranded | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.14 mm (0.0449 in) | 6.7 mm (0.26 in) |
| Max. Conductor DCR |
|---|
| 2.06 Ohm/km |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 80°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1017 |
| CEC / C(UL) Compliance: | TEW |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.169 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE41508.00300 | Black | Reel | 300 m | 8719605026170 |
| BE41508.001500 | Black | Reel | 1,500 m | 8719605026163 |
| BE41508.05300 | Blue | Reel | 300 m | 8719605026279 |
| BE41508.051500 | Blue | Reel | 1,500 m | 8719605026262 |
| BE41508.03300 | Brown | Reel | 300 m | 8719605026231 |
| BE41508.031500 | Brown | Reel | 1,500 m | 8719605026224 |
| BE41508.04300 | Red | Reel | 300 m | 8719605026255 |
| BE41508.041500 | Red | Reel | 1,500 m | 8719605026248 |
| BE41508.02300 | Violet | Reel | 300 m | 8719605026217 |
| BE41508.021500 | Violet | Reel | 1,500 m | 8719605026200 |
| BE41508.01300 | Yellow, Green Ring | Reel | 300 m | 8719605026194 |
| BE41508.011500 | Yellow, Green Ring | Reel | 1,500 m | 8719605026187 |