Product Hierarchy
Product Hierarchy

BE41507 - UL AWM ST1095 VW1


26AWG/18X38T

Product Overview

Environmental Space: Indoor
Suitable Applications: UL Appliance Wiring Material Subject 758 Style 1095, 80?C, 300 volt

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
26StrandedTC - Tinned Copper
Conductor Count: 1
Insulation
MaterialNominal DiameterDiameter +/- ToleranceMin. Wall ThicknessMin. Average Wall Thickness
PVC - Polyvinyl Chloride1.2 mm0.08 mm0.24 mm0.3 mm
Color Chart
NumberColor
Wire 1Black
Outer Jacket Material
Material
PVC - Polyvinyl Chloride

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
145 Ohm/km

Standards

UL AWM Style: AWM ST1095

Applicable Environmental and Other Programs

EU RoHS Compliance Date (yyyy-mm-dd): 2012-02-07

Flammability, LS0H, Toxicity Testing

UL Flammability: UL VW-1
Other Flammability: VW-1

Part Number

Variants
Item #ColorLength
BE41507.004000Black4,000 m
BE41507.094000Blue4,000 m
BE41507.044000Brown4,000 m
BE41507.074000Gray4,000 m
BE41507.054000Orange4,000 m
BE41507.084000Pink4,000 m
BE41507.064000Red4,000 m
BE41507.034000Violet4,000 m
BE41507.014000White4,000 m
BE41507.024000Yellow4,000 m

History

Update and Revision: Revision Number: 0.72 Revision Date: 12-11-2019
Date: 2012-02-07
No accessories are available for this product