Product Hierarchy
Product Hierarchy

BE41505 - HOOK-UP WIRE EUROPE


UL AWM ST1015 VW1 16AWG/26X30T CSA TR32

Product Overview

Environmental Space: Indoor
Suitable Applications: UL Appliance Wiring Material Subject 758 Style 1015, 80C, 600 Volt.; IEC-65 Internal wiring; CSA-C22.2 no. 16 Type TR-32 90C, 1400 volt peak

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialConstruction n x D
16StrandedTC - Tinned Copper26x0.254 mm
Conductor Count: 1
Insulation
TypeMaterialNominal DiameterDiameter +/- ToleranceMin. Wall ThicknessNominal Wall Thickness
InsulationPVC - Polyvinyl Chloride3.6 mm0.1 mm0.71 mm0.79 mm

Construction and Dimensions

Min Elongation at Breakof Conductors: 5 %

Electrical Characteristics

Conductor DCR
ElementMax. Conductor DCR
Conductor13.7 Ohm/km
Voltage
UL Voltage Rating
600 V

Temperature Range

UL Temp Rating: 80°C

Standards

UL AWM Style: UL AWM 1015
CSA Rating: CSA-C22.2 no. 16 Type TR-32
Military Specification: N/A

Applicable Environmental and Other Programs

EU CE Mark: On label
EU RoHS Compliance Date (yyyy-mm-dd): 2012-02-07

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: VW-1
UL voltage rating: 600 V RMS

Part Number

Variants
Item #ColorLength
BE41505.00600Black600 m
BE41505.05600Blue600 m
BE41505.02600Brown600 m
BE41505.03600Orange600 m
BE41505.04600Red600 m
BE41505.06600Violet600 m
BE41505.01600Yellow, Green Ring600 m

History

Update and Revision: Revision Number: 0.134 Revision Date: 12-11-2019
Date: 2012-02-07
No accessories are available for this product