Catalog Home
Product Hierarchy
Product Hierarchy

BE41504 - HOOK-UP WIRE EUROPE


UL AWM ST1015 VW1 14AWG41x30T CSA TR 32

Product Overview

Environmental Space: Indoor
Suitable Applications: UL Appliance Wiring Material Subject 758 Style 1015, 105C, 600 Vac.; CSA-C22.2 no. 16 Type TR-32 90C, 1400 Volt peak.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
1441x30TC - Tinned Copper
Conductor Count: 1
Conductor Size: 14 AWG
Insulation
TypeMaterialNominal DiameterDiameter +/- ToleranceMin. Wall ThicknessNominal Wall Thickness
InsulationPVC - Polyvinyl Chloride4.06 mm0.08 mm0.71 mm0.79 mm

Electrical Characteristics

Conductor DCR
ElementMax. Conductor DCR
Conductor8.62 Ohm/km
Voltage
UL Voltage Rating
600 V

Temperature Range

UL Temp Rating: 105°C

Standards

UL AWM Style: UL AWM 1015
CSA Rating: CSA-C22.2 no. 16 Type TR-32
Military Specification: N/A

Applicable Environmental and Other Programs

EU CE Mark: On label
EU RoHS Compliance Date (yyyy-mm-dd): 2012-07-02

Flammability, LS0H, Toxicity Testing

C(UL) Flammability: VW-1
CSA Flammability: FT 1
UL voltage rating: 600 V RMS

Part Number

Variants
Item #ColorLength
BE41504.00450Black450 m
BE41504.06450Blue450 m
BE41504.05450Gray450 m
BE41504.04450Red450 m
BE41504.02450Violet450 m
BE41504.01450Yellowgreen450 m

History

Update and Revision: Revision Number: 0.130 Revision Date: 08-08-2019
Date: 2012-07-02
No accessories are available for this product