UL AWM ST1015 VW1 12AWG/56X29T CSA TR32
| Suitable Applications: | UL Appliance Wiring Material Subject 758 Style 1015, 80C, 600 volt.; IEC-65 Internal wiring; CSA-C22.2 no. 16 Type TR-32 90C, 1400 volt peak |
| Size | Stranding | Material |
|---|---|---|
| 12 | Stranded | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.79 mm (0.031 in) | 4.22 mm (0.166 in) |
| Max. Conductor DCR |
|---|
| 5.1 Ohm/km |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 80°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1015 |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.160 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE41490.00300 | Black | Reel | 300 m |
| BE41490.05300 | Blue | Reel | 300 m |
| BE41490.04300 | Gray | Reel | 300 m |
| BE41490.06300 | Purple | Reel | 300 m |
| BE41490.03300 | Red | Reel | 300 m |
| BE41490.02300 | Yellow | Reel | 300 m |
| BE41490.01300 | Yellow, Green Stripe | Reel | 300 m |