(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | IEC 189-3, VMDS 70C |
Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|
Stranded | BC - Bare Copper | 0.375 mm² | 12x0.20 mm |
Conductor Count: | 1 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance | Min. Wall Thickness |
---|---|---|---|---|
Insulation | PVC - Polyvinyl Chloride | 1.9 mm | 0.1 mm | 0.4 mm |
Element | Max. Conductor DCR |
---|---|
Conductor(s) | 52 Ohm/km |
UL AWM Style Compliance: | N/A |
Military Compliance: | N/A |
Environmental Space: | Indoor |
EU CE Mark: | On label |
EU RoHS Compliance Date (yyyy-mm-dd): | 1998-01-01 |
UL voltage rating: | N/A |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
BE41436.004000 | Black | Reel | 4,000 m | 8719605025784 |
BE41436.014000 | Black | Reel | 4,000 m | 8719605025791 |
Update and Revision: | Revision Number: 0.137 Revision Date: 07-26-2020 |