Product Hierarchy
Product Hierarchy

BE41424 - Lead Wire, 0.75mm² Str BC, PVC Ins, 70°C


24x0.2B PVC VDMS 70C

Product Overview

Suitable Applications: IEC 189-3, VMDS 70C

Construction Details

Conductor
StrandingMaterial
StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PVC - Polyvinyl Chloride1.77 mm (0.0697 in)
Insulation Table Notes: TI1

Electrical Characteristics

Electricals
Max. Conductor DCR
26 Ohm/km

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: N/A
Military Compliance: N/A
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.148 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE41424.004000BlackReel4,000 m8719605025685
BE41424.094000BlueReel4,000 m8719605025777
BE41424.044000BrownReel4,000 m8719605025722
BE41424.084000GrayReel4,000 m8719605025760
BE41424.054000GreenReel4,000 m8719605025739
BE41424.064000OrangeReel4,000 m8719605025746
BE41424.074000RedReel4,000 m8719605025753
BE41424.034000VioletReel4,000 m8719605025715
BE41424.014000WhiteReel4,000 m8719605025692
BE41424.024000YellowReel4,000 m8719605025708
Date: 1999-01-01
No accessories are available for this product