Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
UL AWM ST1017 VW1 8AWG/NX41B CSA TEW FT1
| Suitable Applications: | UL Appliance Wiring Material Subject 758 Style 1017, 80C, 600 volt, VW-1, oil 60C; CSA Equipment wires C22.2 no. 127 Type TEW, 105C, 600V, FT1, oil 60C |
| Size | Stranding | Material | Notes |
|---|---|---|---|
| 8 AWG | Stranded | BC - Bare Copper | Construction: 2156x0.071 |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.19 mm (0.0469 in) | 7.5 mm (0.30 in) |
| Max. Conductor DCR |
|---|
| 2.23 Ohm/km |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 80°C (CSA 105°C) |
| Environmental Suitability: | Indoor, Oil Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1017, TEW |
| Military Compliance: | N/A |
| Update and Revision: | Revision Number: 0.171 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE41339.041400 | Blue | Reel | 1,400 m | 8719605025678 |
| BE41339.031400 | Red | Reel | 1,400 m | 8719605025661 |
| BE41339.01500 | Yellowgreen | Reel | 500 m | 8719605025630 |
| BE41339.011400 | Yellowgreen | Reel | 1,400 m | 8719605025623 |