(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
(4)| Suitable Applications: | IEC 189-1, VDMS 70C |
| Stranding | Material |
|---|---|
| Stranded | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.3 mm (0.012 in) | 1.1 mm (0.043 in) |
| Max. Conductor DCR |
|---|
| 136 Ohm/km (41.5 Ohm/1000ft) |
| Environmental Suitability: | Indoor |
| AWM Compliance: | N/A |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.159 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE41258.0013K | Black | Reel | 12,600 m | 8719605025357 |
| BE41258.2513K | Blue | Reel | 12,600 m | 8719605025609 |
| BE41258.0113K | Blue, Black Ring | Reel | 12,600 m | 8719605025364 |
| BE41258.2013K | Brown | Reel | 12,600 m | 8719605025555 |
| BE41258.0213K | Brown, Black Ring | Reel | 12,600 m | 8719605025371 |
| BE41258.2413K | Gray | Reel | 12,600 m | 8719605025593 |
| BE41258.2113K | Green | Reel | 12,600 m | 8719605025562 |
| BE41258.0613K | Green, Black Ring | Reel | 12,600 m | 8719605025418 |
| BE41258.0513K | Green, Brown Ring | Reel | 12,600 m | 8719605025401 |
| BE41258.2213K | Orange | Reel | 12,600 m | 8719605025579 |
| BE41258.2313K | Red | Reel | 12,600 m | 8719605025586 |
| BE41258.0713K | Red, Black Ring | Reel | 12,600 m | 8719605025425 |
| BE41258.1913K | Violet | Reel | 12,600 m | 8719605025548 |
| BE41258.1713K | White | Reel | 12,600 m | 8719605025524 |
| BE41258.1613K | White, Black Ring | Reel | 12,600 m | 8719605025517 |
| BE41258.0813K | White, Blue Ring | Reel | 12,600 m | 8719605025432 |
| BE41258.0913K | White, Brown Ring | Reel | 12,600 m | 8719605025449 |
| BE41258.1213K | White, Gray Ring | Reel | 12,600 m | 8719605025470 |
| BE41258.1113K | White, Green Ring | Reel | 12,600 m | 8719605025463 |
| BE41258.1313K | White, Orange Ring | Reel | 12,600 m | 8719605025487 |
| BE41258.1413K | White, Red Ring | Reel | 12,600 m | 8719605025494 |
| BE41258.1513K | White, Violet Ring | Reel | 12,600 m | 8719605025500 |
| BE41258.1013K | White, Yellow Ring | Reel | 12,600 m | 8719605025456 |
| BE41258.1813K | Yellow | Reel | 12,600 m | 8719605025531 |
| BE41258.0313K | Yellow, Brown Ring | Reel | 12,600 m | 8719605025388 |