Product Hierarchy
Product Hierarchy

BE41231 - Lead Wire, 0.44mm² Str BC, PVC Ins, 70°C


14x0.2B PVC 70C

Product Overview

Suitable Applications: IEC 189-3 Equipment wire 70C

Construction Details

Conductor
StrandingMaterial
StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PVC - Polyvinyl Chloride2.05 mm (0.0807 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
45 Ohm/km

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: N/A
CEC / C(UL) Compliance: .
Military Compliance: N/A
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.143 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE41231.003000BlackReel3,000 m8719605025241
BE41231.103000BlueReel3,000 m8719605025333
BE41231.063000BrownReel3,000 m8719605025302
BE41231.093000GrayReel3,000 m8719605025326
BE41231.083000RedReel3,000 m8719605025319
BE41231.053000VioletReel3,000 m8719605025296
BE41231.033000WhiteReel3,000 m8719605025272
BE41231.013000White, Green RingReel3,000 m8719605025258
BE41231.023000White, Red RingReel3,000 m8719605025265
BE41231.043000YellowReel3,000 m8719605025289
BE41231.163000Yellow, Green RingReel3,000 m8719605025340
Date: 1999-01-01
No accessories are available for this product