(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
(4)| Suitable Applications: | IEC 189-3, VMDS 70C |
| Stranding | Material |
|---|---|
| Stranded | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 1.7 mm (0.067 in) |
| Max. Conductor DCR |
|---|
| 87.2 Ohm/km (26.6 Ohm/1000ft) |
| Environmental Suitability: | Indoor |
| AWM Compliance: | N/A |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.153 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE41230.002400 | Black | Reel | 2,400 m | 8719605025135 |
| BE41230.005000 | Black | Reel | 5,000 m | 8719605025142 |
| BE41230.092400 | Blue | Reel | 2,400 m | 8719605025234 |
| BE41230.042400 | Brown | Reel | 2,400 m | 8719605025180 |
| BE41230.082400 | Gray | Reel | 2,400 m | 8719605025227 |
| BE41230.052400 | Green | Reel | 2,400 m | 8719605025197 |
| BE41230.062400 | Orange | Reel | 2,400 m | 8719605025203 |
| BE41230.072400 | Red | Reel | 2,400 m | 8719605025210 |
| BE41230.032400 | Violet | Reel | 2,400 m | 8719605025173 |
| BE41230.012400 | White | Reel | 2,400 m | 8719605025159 |
| BE41230.022400 | Yellow | Reel | 2,400 m | 8719605025166 |