Product Hierarchy
Product Hierarchy

BE41206 - Lead Wire, 0.4mm² Str BC, PVC Ins, 70°C


14x0.2B PVC VMDS 70C

Product Overview

Suitable Applications: VMDS 70C

Construction Details

Conductor
StrandingMaterial
StrandedBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PVC - Polyvinyl Chloride1.85 mm (0.0728 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
45.5 Ohm/km (13.9 Ohm/1000ft)

Standards and Compliance

Environmental Suitability: Indoor
AWM Compliance: N/A
Military Compliance: N/A

History

Update and Revision: Revision Number: 0.148 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
BE41206.004000BlackReel4,000 m8719605025036
BE41206.084000BlueReel4,000 m8719605025098
BE41206.184000BrownReel4,000 m8719605025128
BE41206.074000GrayReel4,000 m8719605025081
BE41206.044000GreenReel4,000 m8719605025050
BE41206.124000OrangeReel4,000 m8719605025104
BE41206.174000RedReel4,000 m8719605025111
BE41206.064000VioletReel4,000 m8719605025074
BE41206.014000WhiteReel4,000 m8719605025043
BE41206.054000YellowReel4,000 m8719605025067
Date: 1998-01-01
No accessories are available for this product