(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
UL AWM ST1007 VW1 24AWG/7x32T CSA TR 64
| Suitable Applications: | UL Appliance Wiring Material Subject 758 Style 1007, 80C, 300 Volt.; CSA-C22.2 no. 16 Type TR-64 90C, 600 Volt peak. |
| Size | Stranding | Material |
|---|---|---|
| 24 | Stranded | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.38 mm (0.015 in) | 1.44 mm (0.0567 in) |
| Max. Conductor DCR |
|---|
| 83.9 Ohm/km |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature |
|---|
| 80°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1007 |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.167 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| BE41201.003600 | Black | Reel | 3,600 m |
| BE41201.0020K | Black | Reel | 20,000 m |
| BE41201.101350 | Blue | Reel | 1,350 m |
| BE41201.103600 | Blue | Reel | 3,600 m |
| BE41201.043600 | Brown | Reel | 3,600 m |
| BE41201.083600 | Gray | Reel | 3,600 m |
| BE41201.053600 | Green | Reel | 3,600 m |
| BE41201.063600 | Orange | Reel | 3,600 m |
| BE41201.093600 | Pink | Reel | 3,600 m |
| BE41201.073600 | Red | Reel | 3,600 m |
| BE41201.013600 | White | Reel | 3,600 m |
| BE41201.023600 | Yellow | Reel | 3,600 m |