Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
(4)| Suitable Applications: | IEC 189-3, VMD 70C rated 300/500V |
| Stranding | Material |
|---|---|
| Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.2 mm (0.0079 in) | 0.82 mm (0.032 in) |
| Max. Conductor DCR |
|---|
| 144 Ohm/km |
| Environmental Suitability: | Indoor |
| AWM Compliance: | N/A |
| CEC / C(UL) Compliance: | . |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.157 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| BE41138.0310K | Blue | Reel | 10,000 m | 8719605024770 |
| BE41138.0210K | Gray | Reel | 10,000 m | 8719605024763 |
| BE41138.0110K | Red | Reel | 10,000 m | 8719605024756 |
| BE41138.0010K | Yellow | Reel | 10,000 m | 8719605024749 |