Product Hierarchy
Product Hierarchy

BASES E-SERIES - EDAB2xxx - Series


Bases for E-Serie Cabinets with knockouts for cable entry. The base is constructed out of two side profiles which correspond to the depth of the cabinet, and two cover panels (front and back) with a corresponding width. .

Application

Suitable Applications: Bases can be used to lift the cabinet to provide cable access from underneath. Support maximum capcity of 1900kg.
Environmental Space: Indoor

Construction and Dimensions

Height: 120 mm

Mechanical Construction

Mechanical Construction Note: TIP: The base is prepared for installation of stabilisers EDAB101x, which are highly recommended to use on cabinets with sliding servers.

Mechanical Characteristics

Load Capacity: 1900 kg

Environmental and Overall Characteristics

Finish: Powder Coated
Material: Steel

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 2x side base profile with a cable entry (with knockout-type blanking panels), 2x cover with cable entry (with knockout-type blanking panels), 1 cover with filter, 1 anti dust brush, fasteners
Packaging: Individually packed.
Variants
Item #WidthDepthColorApplication
EDAB26116001,000GrayE-Series Cabinets
EDAB26126001,000BlackE-Series Cabinets
EDAB26216001,200GrayE-Series Cabinets
EDAB26226001,200BlackE-Series Cabinets
EDAB2681600800GrayE-Series Cabinets
EDAB2682600800BlackE-Series Cabinets
EDAB28118001,000GrayE-Series Cabinets
EDAB28128001,000BlackE-Series Cabinets
EDAB28218001,200GrayE-Series Cabinets
EDAB28228001,200BlackE-Series Cabinets
EDAB2881800800GrayE-Series Cabinets
EDAB2882800800BlackE-Series Cabinets
Update and Revision: Revision Number: 0.169 Revision Date: 04-16-2025
Date: 2013-10-25
Installation Guide EDAB2xxx 20240214.pdf
No accessories are available for this product