Bases for ASN-Serie Cabinets. The base is constructed out of four side and four corner profiles which correspond to the depth and width of the cabinet.
| Suitable Applications: | Bases can be used to lift the ASN cabinet to provide cable access from underneath. Support maximum capacity of 1000kg. |
| Environmental Space: | Indoor |
| Overall Height: | 100 mm |
| Finish: | Powder Coated |
| Material: | Steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Packaging: | Individually packed in a box. |
| Item # | Width | Depth | Color |
|---|---|---|---|
| ADAB3661 | 600 mm | 600 mm | Gray |
| ADAB3662 | 600 mm | 600 mm | Black |
| ADAB3681 | 600 mm | 800 mm | Gray |
| ADAB3682 | 600 mm | 800 mm | Black |
| ADAB3611 | 600 mm | 1,000 mm | Gray |
| ADAB3612 | 600 mm | 1,000 mm | Black |
| ADAB3621 | 600 mm | 1,200 mm | Gray |
| ADAB3622 | 600 mm | 1,200 mm | Black |
| ADAB3881 | 800 mm | 800 mm | Gray |
| ADAB3882 | 800 mm | 800 mm | Black |
| ADAB3821 | 800 mm | 1,200 mm | Gray |
| ADAB3822 | 800 mm | 1,200 mm | Black |
| Update and Revision: | Revision Number: 0.34 Revision Date: 04-08-2022 |