(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Bases for ADN-Serie Cabinets. The base is constructed out of four side and four corner profiles which correspond to the depth and width of the cabinet.
| Suitable Applications: | Bases can be used to lift the ADN cabinet to provide cable access from underneath. Support maximum capacity of 1000kg. |
| Environmental Space: | Indoor |
| Finish: | Powder Coated |
| Material: | Steel |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Packaging: | Individually packed in a box. |
| Item # | Width | Depth | Color |
|---|---|---|---|
| ADAB2661 | 600 mm | 600 mm | Gray |
| ADAB2662 | 600 mm | 600 mm | Black |
| ADAB2681 | 600 mm | 800 mm | Gray |
| ADAB2682 | 600 mm | 800 mm | Black |
| ADAB2691 | 600 mm | 900 mm | Gray |
| ADAB2692 | 600 mm | 900 mm | Black |
| ADAB2611 | 600 mm | 1,000 mm | Gray |
| ADAB2612 | 600 mm | 1,000 mm | Black |
| ADAB2621 | 600 mm | 1,200 mm | Gray |
| ADAB2622 | 600 mm | 1,200 mm | Black |
| ADAB2861 | 800 mm | 600 mm | Gray |
| ADAB2862 | 800 mm | 600 mm | Black |
| ADAB2881 | 800 mm | 800 mm | Gray |
| ADAB2882 | 800 mm | 800 mm | Black |
| ADAB2821 | 800 mm | 1,200 mm | Gray |
| ADAB2822 | 800 mm | 1,200 mm | Black |
| Update and Revision: | Revision Number: 0.41 Revision Date: 04-08-2022 |