Product Hierarchy
Product Hierarchy

BAGU54VA024BK - Outdoor OFC CLT (jelly filled) : GLASS YARNS+CST+Single PE Jacket with Steel Wire Embeded, 24F, 50μm OM4(BI)


Outdoor optical fiber Central Loose Tube (jelly filled) cable with glass yarns as flexible non-metallic strength member, Corrugated steel tape armor and Single Polyethylene Jacket (black) with two steel wires embeded, 24 Fibers, 50μm OM4(BI).

Product Overview

Suitable Applications: For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50.0 ± 2.5 µm

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Jacket Material: PE - Polyethylene
Color: Black
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1 dB/km
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km500 MHz.km
Table Notes: Effective Modal Bandwidth: 4700 MHz.km, Numerical Aperture: 0.200 ± 0.015

Mechanical Characteristics

Min. Bend Radius During Installation: 20 x OD
Max. Tensile Strength During Installation: 2000 N (450 lbf)
Max. Tensile Strength During Operation: 600 N (130 lbf)
Crush Resistance: <300 N/cm
Bulk Cable Weight: 90 kg/km (60 lbs/1000ft)

Temperature Range

Operating Temperature Range: - 40°C To + 70°C

Standards and Compliance

Environmental Suitability: OutdoorAerialDirect Burial
ISO/IEC Compliance: IEC 60793, IEC 60794-1
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision: Revision Number: 0.12 Revision Date: 02-28-2025
No accessories are available for this product