(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)CAT.7, 4 Pair AWG 24 Tinned Copper - Stranded, XLP/XLPO, FMPE insulation, S/FTP - Overall Braid + Foil shielding,Crosslinked e-beam LSZH / FRNC jacket
Suitable Applications: | Ethernet Cat 7 Cable for use as a backbone for railway vehicles and enables a reliable link to all connected systems and devices. This cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2. |
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
24 AWG | Stranded | TC - Tinned Copper | 4 | 8 |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PO - Polyolefin (Foam) | 1.45 mm (0.0571 in) | 1. Blue&White/Blue, 2. Orange&White/Orange, 3. Green&White/Green, 4. Brown&White/Brown | eBeam Cross-Linked |
Description |
---|
4 pairs twisted together |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) |
Overall Cable Diameter (Nominal): | 8.1 mm (0.32 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 76% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1.0 | 2.9 | 80.0 | 77.0 | 76.0 | 73.0 | 78.0 | 75.0 | 20.0 | 40.0 | 35.0 |
4.0 | 5.6 | 80.0 | 77.0 | 74.3 | 71.3 | 78.0 | 75.0 | 23.0 | 34.0 | 23.0 |
10.0 | 8.8 | 80.0 | 77.0 | 72.1 | 69.1 | 75.3 | 72.3 | 25.0 | 30.0 | 15.0 |
16.0 | 11.1 | 80.0 | 77.0 | 70.6 | 67.6 | 71.2 | 68.2 | 25.0 | 28.0 | 10.9 |
31.3 | 15.6 | 80.0 | 77.0 | 67.6 | 64.6 | 65.4 | 62.4 | 23.6 | 25.1 | 5.1 |
62.5 | 22.3 | 75.5 | 72.5 | 60.6 | 57.6 | 59.4 | 56.4 | 21.5 | 22.0 | |
100.0 | 28.5 | 72.4 | 69.4 | 53.4 | 50.4 | 55.3 | 52.3 | 20.1 | 20.0 | |
300.0 | 51.3 | 65.2 | 62.2 | 31.1 | 28.1 | 45.8 | 42.8 | 17.3 | ||
600.0 | 75.1 | 60.7 | 57.7 | 10.6 | 7.6 | 39.7 | 36.7 | 17.3 |
Transfer Impedance Class: | Grade 1 |
Table Notes: | IEC 61156-6 |
Voltage Rating |
---|
72 V DC |
UL Temperature |
---|
-40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
32 mm (1.3 in) | 64 mm (2.5 in) |
Bulk Cable Weight: | 83 kg/km (56 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25 |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category: | Category 7 |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
CENELEC Compliance: | EN 45545-2, Segregation class according EN50174-2 = d |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
Update and Revision: | Revision Number: 0.17 Revision Date: 05-26-2025 |